The MBT 153 is an universal cable temperature sensor that can be used for controlling cooling water and ventilation systems within general industry applications. This temperature sensor is based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. On request the MBT 153 can also be delivered with NTC / PTC elements. The sensor is based on a stainless steel housing with a cable, which makes the sensor extremely €exible. The MBT 153 can be combined with a sensor pocket, type MBT 120, to protect the silicone cable from the media. The sensor combined with the sensor pocket is named MBT 5253. The MBT 153 has a PVC or silicone cable as standard but it can be delivered with te€on cable on request.
Показано 20 продуктів
Датчик температури, MBT 153, 1.500 м, Pt, 1000 Ом
Електричне підключення: Кабель, Тип кабелю: Силікон
Датчик температури, MBT 153, 10.000 м, Pt, 100 Ом
Електричне підключення: Кабель, Тип кабелю: Тефлон
Датчик температури, MBT 153, 3.500 м, Pt, 100 Ом
Електричне підключення: Кабель, Тип кабелю: Силікон