The Filter drier is a vital element of the system’s reliability as well as its lifespan. These Filter driers are with the a semi-hermetic core type. The core makes the Filter drier absorb water and acids more effectively to prevent corrosion of the compressor’s metal surfaces and ensure that oil and refrigerant do not decompose.
Показано 65 продуктів