Danfoss Bock is the first European manufacturer to offer HG HC ATEX 2G (Zone 1+2) compressors - semi-hermetic compressors certified according to ATEX machine category 2 or after IECEx.The ATEX compressors EX-HG12P-34e are also approved for operation with the current hydrocarbons.The models in the HG Series are the basic compressors for ATEX versions.
Показано 1 продуктів
BOCK, EX-HG66e/1750-4 S HC, Semi-hermetic ATEX
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17235