Danfoss Bock offers semi-hermetic compressors certified according to ATEX machine category 3.Within the European Union, electrical and mechanical machinery operated in explosive atmospheres must comply with the so-called ATEX (ATmospheres EXplosibles) conditions.The models in the HG Series are the basic compressors for ATEX versions.
Показано 2 продуктів
BOCK, EX-HG88e/2400-4 3G HC, Semi-hermetic ATEX
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: No, Legacy BOCK ID: 17228
BOCK, EX-HG88e/3235-4 3G HC, Semi-hermetic ATEX
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17301