Danfoss BOCK®'s air-cooled HA range is specially engineered for low-temperature applications, preventing overheating by air-cooling the motor and cylinder heads separately from the suction gas. These ranges are available in a variety of low-GWP refrigerants as well as traditional HFCs. Experience a cooling revolution with BOCK compressors, delivering unmatched performance and temperature control.
Показано 5 продуктів
BOCK, HAX34e/255-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 16083
BOCK, HAX34e/380-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16085
BOCK, HAX44e/475-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16182
BOCK, HAX44e/565-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16183
BOCK, HAX44e/665-4, Semi-hermetic air cooled
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16184