HGZ BOCK 2-ступеневі компресори

Показано 5 продуктів

097C2139

BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416

097C2147

BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14417

097C2151

BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14417

097C2160

BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14417

097C2163

BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14417

Вигляд: