Fishbone Plate Heat Exchangers - are designed with the focus on medium and high capacity applications in the areas of: air conditioning, HVAC, solar heating, heat recovery and any other application with a heat transfer between single phase liquids.
Показано 2 продуктів