The controller is a self-acting pressure relief controller primarily for use in district heating systems. The controller is normally closed and opens on rising pressure. The controller has a control valve, an actuator with one control diaphragm and a spring(s) for pressure setting.Further on two valve versions are available:– VFG 2 with metallic sealing cone– VFG 21 with soft sealing cone
Показано 59 продуктів
VFG 2, PN 16, DN 15, 4.00 м³/год, Фланець
VFG2 PN16 15/4 2-ходовий фланцевий, подавальний/зворотний трубопровід
VFG 2, PN 16, DN 25, 8.00 м³/год, Фланець
VFG2 PN16 25/8 2-ходовий фланцевий, подавальний/зворотний трубопровід