Danfoss HFE rotary valves are primarily designed for regulation of flow temperature in heating systems where a certain leakage can be accepted and where a defined control characteristic is not required. HFE rotary valves can be used in combination with electric actuators AMB 162 and AMB 182.
Показано 10 продуктів