Platinum-based sensors, 1000 Ω at 0 °C All the temperature sensors are two-wire devices, and all connections are inter-changeable. The surface sensor type ESM-11 has a spring contact surface to ensure a good heat transfer on pipes of all sizes. The basic sensor contains a platinum element with a characteristic that complies with EN 60751.
Показано 10 продуктів
ESMU-100, Pt 1000, Нержавіюча сталь
ESMU-100, занурувальний датчик для PT1000, 100 мм, неіржавна сталь
ESMU-250, Pt 1000, Нержавіюча сталь
ESMU-250, занурувальний датчик для PT1000, 250 мм, неіржавна сталь