DEVIreg™ 530/531/532 is a line of simple electronic thermostats with a 2-pole switch and for flush-mounted fixing. The thermostats are used to control indoor floor heating systems.DEVIreg™ 530 is a 15 Amps thermostat with a wire (floor) sensor, used to control Comfort Floor Heating systems. The thermostat has a dial for adjusting the temperature setting with a numeric scale up to 6 (5 °C to 45 °C).DEVIreg™ 531 is a 15 Amps thermostat with a built-in air (room) sensor, used to control Direct Floor Heating systems. It has a dial for adjusting the temperature setting with a degree scale from 5 °C to 35 °C.DEVIreg™ 532 is a 15 Amps thermostat with a built-in air (room) sensor to control the room temperature and an additional floor (wire) sensor to limit the maximum floor temperature. The thermostat is used to control Direct Heating via Floor systems with limitation of maximum floor temperature in wooden floors and other heat sensitive floors with scale from 5 °C to 35 °C.
Показано 3 продуктів
Терморегулятори, DEVIreg™ 530, ELKO, Тип датчика: Підлога
Температура – підлога [°C]: 5 - 45, Тип дисплея: Без дисплея
Терморегулятори, DEVIreg™ 531, ELKO, Тип датчика: Кімната
Температура – підлога [°C]: 5 - 45, Температура – кімната [°C]: 5 - 35, Тип дисплея: Без дисплея
Терморегулятори, DEVIreg™ 532, ELKO, Тип датчика: Повітря + Підлога
Температура – підлога [°C]: 20 - 50, Температура – кімната [°C]: 5 - 35, Тип дисплея: Без дисплея