The actuators are used together with automatically balanced combination valve type AB-QM for DN 10 to DN 32. The actuator can be used with fan coil units, induction units, small reheaters, recoolers and zone applications in which hot/cold water is the controlled medium.
Показано 1 продуктів
AME 110 NLX 0-10В, Напруга живлення [В] AC: 24, Напруга живлення [В] DC: 24, 12 с/мм; 3 с/мм, 7.50 мм, 1.500 м
AME 110 NLX, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves.