LENO™ MSV-S is a partner valve for all manual balancing valves in the LENO family. LENO™ MSVS can also be applied as a high quality ball valve. LENO™ MSV-S is a shut off valve with high capacity drain: Removable handle for easy mounting; Handle can be turned both to the left and to the right when shutting off the ball valve; Screw will stay in the handle when it is dismounted; Drain with high kv-value; 6mm hexagon key to drain the valve; Measure pressure; Cover caps to protect ¾” drain thread; Space for insulation between valve body and handle; Replaceable cover caps (different colours) for easy identification of flow/return, domestic hot/cold water and circulation; Cover cap to protect screw inside handle from dirt. LENO™ MSV-S can be mounted in heating/cooling and domestic hot water systems as a shut off valve with drain. It is recommended to use LENO™ MSV-S together with all LENO family balancing valves.
Показано 8 продуктів