Показано 69 продуктів
Синус-фільтр MCC101A17KT3E00A
Sinus filter for FC 100, FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 5.5 - 7.5 kW
Continuous rated current: 17 A.
Max. Output frequency: 100 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 7.8 kg
Синус-фільтр MCC101A24KT3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 14.4 kg
Синус-фільтр MCC101A38KT3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 17.7 kg
Синус-фільтр MCC101A8K0T3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: 80 W
Dimensions HxWxD: 268 (326) * X 90 X 205 mm
Weight: 5.8 kg
Синус-фільтр MCC101A10KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (325) * X 90 X 205 mm
Weight: 7.1 kg
Синус-фільтр MCC101A17KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 5.5 - 7.5 kW
Nominal power (200 - 240V): 3 - 3.7 kW
Continuous rated current: 17 A.
Max. Output frequency: 120 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 9.1 kg
Синус-фільтр MCC101A24KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 16.9 kg
Синус-фільтр MCC101A38KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 19.9 kg