Пл. VLT® BACnet MCA 109, без покр.

130B1144

Open communication protocol dedicated to building automation
- Efficient integration of all parts of building automation equipment
- BACnet: standard for building automation worldwide
- International standard ISO 16484-5
- can be used in all sizes of building automation systems
- the Drive communicates easily with construction management systems running the
BACnet protocol
- can be easily integrated into the network of existing control equipment
Product group: R1

Інформація про продукт

Вага брутто 0.91 kg
Bага нетто 0.61 kg
Volume 0 l
EAN 5710107612055

ACCESSORIES FC 100 SERIES

A Option (AX) No A Option

Options

Options Control related options

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality