The flexible temperature sensor MBT 5270 can be used in many marine and industrial applications such as: Air Compressors, Mobile Hydraulics and Marine EGR systems. In other words applications where robustness, size and performance are essentials. The sensor can be equipped with different sensing elements (RTD and NTC)
Shows 1 product(s)
Temperaturno tipalo, MBT 5270, 20 mm, M,8x1.25
Temperaturni razpon [°C]: -50 - 200, Vrsta tipalnega elementa: Pt, Upor tipalnega elementa [Ohm]: 100, Material zaščitne cevi: AISI 303, Električni priključek: M12 x 1