Pilot-controlled flow and differential pressurecontroller is a self-acting differential pressurecontroller primarily for use in district heating,district cooling or in industrial systems as well. Itcan be flow and return mounted in applicationswith and without heat exchanger like largesubstations and distribution stations.The control function of the PCVPQ controlleris defined by the control function of the pilotcontroller. Setting of flow is done on maincontroler , setting of differential pressure is doneon the pilot controller.Throttle valve data can be found on page 8.
Shows 1 product(s)
PCV-VFQ 21, PN 16, DN 150, 320 m³/h, Prirobnica
Komplet za sestavljanje PCV-VFQ21 PN16 150/320 prirobnica