Actuators are primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems. Actuators AME 655, 658 and 659 can be controlled by electronic controllers with modulating or 3-point control output.
Shows 1 product(s)
Elektromotorni pogoni, AME 659 SD, Napajalna napetost [V] AC: 24, Napajalna napetost [V] DC: 24
AME 659 SD 24V 2-6s/mm 50mm 2000N