Mehr anzeigen
MTZ

Zeigt 47 Produkt(e)

MTZ100-3VI

Reciprocating compressor, MTZ100HS3AVE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack

MTZ100-4VI

Reciprocating compressor, MTZ100HS4AVE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack

MTZ100-4VM

Reciprocating compressor, MTZ100HS4AVE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack

MTZ125-4VI

Reciprocating compressor, MTZ125HU4VE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack

MTZ125-4VM

Reciprocating compressor, MTZ125HU4VE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack

MTZ125-7VI

Reciprocating compressor, MTZ125HU7AVE

Refrigerants: R404A; R407C; R407A; R134a; R407F; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack

MTZ144-4VI

Reciprocating compressor, MTZ144HV4AVE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack

MTZ144-4VM

Reciprocating compressor, MTZ144HV4AVE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack

MTZ144-7VI

Reciprocating compressor, MTZ144HV7AVE

Refrigerants: R404A; R407C; R407A; R134a; R407F, Segment usage: Refrigeration MT, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack

MTZ160-4VI

Reciprocating compressor, MTZ160HW4AVE

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack

Ansicht: