The Actuator NovoCon ChangeOver6 is a unique 6-port motorised ball valve solution, which is controlled directly from NovoCon® S and performs a diverting function between two water circuits in 4-pipe ChangeOver6 system. The NovoCon® S bus actuator controls the flow and the 6-port diverting valve with actuator, switches between heating and cooling
Shows 3 product(s)