ISD510AT02C1D6E67FM1PNSXXTF084SXN40XKSSX

132L9546

VLT® Integrated Servo Drive ISD® 510
Advanced,
Navor,
2.1 Nm, Napetost na DC tok. 600 V,
IP67,
17-bitna povr. zveza MT,
PROFINET, Standard,
Varen izklop navora, 84 mm,
Standard, Nazivna hitrost 4000 rpm,
Brez zavore, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT02C1D6E67FM1PNSXXTF084SXN40XKSSX

Koda modela: ISD510AT02C1D6E67FM1PNSXXTF084SXN40XKSSX

Podatki o izdelku

Bruto masa 5.75 kg
Neto masa 5.45 kg
Volume 18.664 dm3
EAN 5715253002316

VLT® Integrated Servo Drive ISD 510

Pogled izdelka (preklop) GLBL Globalno (standardno)
Product Group ISD VLT Integrated Servo Drive
Product Variant 510 ISD 510
Hardware configuration A Advanced
Drive Torque T Navor
Torque 02C1 2.1 Nm
DC Voltage D6 Napetost na DC tok. 600 V
Drive Enclosure E67 IP67
Drive Feedback FM1 17-bitna povr. zveza MT
Bus System PN PROFINET
Firmware SXX Standard
Safety T Varen izklop navora
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N40 Nazivna hitrost 4000 rpm
Mechanical Brake X Brez zavore
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Koda tipa, 1 .del ISD510AT02C1D6E67FM1PNSXX
Koda tipa 2. del TF084SXN40XKSSX
Modelcode01 ISD510AT02C1D6E67FM1PNSXX
Modelcode02 TF084SXN40XKSSX
Izračuna neto teža [kg] 5.45
Izračunana bruto teža [kg] 5.75
Katalog proizvodov NO_VIEW Brez
ECCN EU X.A.I.003
ECCN US 3A999.a
Prodajalec ERR01 Prodajalca ni mogoče določiti
Priporočena tovarna ERR01 Prodajalca ni mogoče določiti
Recommended Plant ERR01

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality