Konfiguriranje izdelka

VLT® Midi Drive FC 280

Izberite svoje osnovne izbire za svoj novi izdelek

Splošno
Obvezno
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K2) K2
(FC-280P5K5T4E20H1BXC) FC-280P5K5T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(3.900) 3.9
(3.600) 3.6
(19.2) 19.2
(19.2) 19.2
(12) 12
(11) 11
(157.5) 157.5
(8.3) 8.3
(5.5) 5.5
(272.5) 272.5
(90.0) 90.0
(168.0) 168.0
(G401) (G401) CN
(FC-280P5K5T4E20H1BXC) FC-280P5K5T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(Y901) Y901
(3A999.a) 3A999.a
(D902) D902