BOCK, EX-HG12P/75-4 S, Semi-hermetic ATEX
097C4724
Refrigerants: R22, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 17003
Refrigerants: R22, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 17003
Gross weight | 59.575 Kilogram |
Net weight | 50.175 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162654323 |
Gross weight | 59.575 Kilogram |
Net weight | 50.175 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162654323 |
Anti-vibration pads | No |
Applications |
MBP HBP |
Approval standard | No |
Brand | BOCK |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Cylinder | 2 |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG ATEX Compressors |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 17003 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | EX-HG12P/75-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Nominal motor power [kW] | Standard (without motor) |
Oil charge [L] | 0.8 L |
Oil sump heater | No |
Oil type | BOCKlub A46 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R22 |
Sound power @ 50Hz [db(A)] | 67 dBA |
Sound power @ 60Hz [db(A)] | 67 dBA |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | No |
Type | EX-HG12P |
Type designation | EX-HG12P/75-4 S |
Anti-vibration pads | No |
Applications |
MBP HBP |
Approval standard | No |
Brand | BOCK |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Cylinder | 2 |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG ATEX Compressors |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 17003 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | EX-HG12P/75-4 S |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Nominal motor power [kW] | Standard (without motor) |
Oil charge [L] | 0.8 L |
Oil sump heater | No |
Oil type | BOCKlub A46 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R22 |
Sound power @ 50Hz [db(A)] | 67 dBA |
Sound power @ 60Hz [db(A)] | 67 dBA |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | No |
Type | EX-HG12P |
Type designation | EX-HG12P/75-4 S |