Shows 272 product(s)
BOCK, EX-HG12P/75-4 S, Semi-hermetic ATEX
Refrigerants: R22, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 17003
BOCK, EX-HG12P/110-4 S, Semi-hermetic ATEX
Refrigerants: R22, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub A46, Anti-vibration pads: No, 17007
BOCK, EX-HGX12P/60-4 S, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17009
BOCK, EX-HGX12P/75-4, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17010
BOCK, EX-HGX12P/75-4 S, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17011
BOCK, EX-HGX12P/90-4, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17012
BOCK, EX-HGX12P/90-4 S, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17013
BOCK, EX-HGX12P/110-4, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17014
BOCK, EX-HGX12P/110-4 S, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 17015
BOCK, EX-HGX66e/1340-4 S, Semi-hermetic ATEX
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17217