Visar 173 produkt(er)

120Z5068

Mounting, Compressor kit

Monteringssats för en scrollkompressor, inkl. 4 infästningar, 4 manschetter, 4 skruvar, 4 packningar, rotolockanslutningssats för sug-, utlopps- och economiserkoppling för en scrollkompressor, inkl. 3 Teflon-tätningar, 2 muttrar, 3 manschetter

130B1106

VLT® LonWorks MCA 108, uncoated

Developed for building automation, it enables communication between
individual units in the same system (peer-to-peer) and supports
decentralizing of control. No need for main station (master-follower).
Units receive signals directly. Supports Echelon free-topology interface
(flexible cabling and installation) and embedded I/Os and I/O options
(easy implementation of decentral I/Os). Sensor signals can quickly be
moved to another controller using bus cables. Certified as compliant
with LonMark ver. 3.4 specifications.

130B1206

VLT® LonWorks MCA 108, coated

Lonworks interface for FC 100. With modular technology
Fieldbus option that can be easily retrofitted for the decentralized integration
of the Frequency converter. The fieldbus option is based on the LonWorks
Technology and corresponds to the LonMark Interoperability Guide.
Painted version for harsh environments
Hardware: Module technology for option slot A
Transceiver: Free topology FTT 10
Transfer rate: 78kbit / s
Protocol: Echelon LonTalk

132U1000

Magnetventil, EV221BW, Funktion: NC, G, 3/8, 1.500 m³/h, EPDM

RSK: 4894260

Mediarekommendationer: Drinking Water&Heating ECO/SS, Godkännande: SINTEF; RISE; ACS; PZH; WRAS, Husmaterial: Eco-mässing, Drift: Servostyrd (membran), Antal vägar: 2/2

132U1001

Magnetventil, EV221BW, Funktion: NO, G, 3/8, 1.500 m³/h, EPDM

RSK: 4894265

Mediarekommendationer: Drinking Water&Heating ECO/SS, Godkännande: SINTEF; RISE; ACS; PZH; WRAS, Husmaterial: Eco-mässing, Drift: Servostyrd (membran), Antal vägar: 2/2

Visa: