VLT® LonWorks MCA 108, uncoated

130B1106

Developed for building automation, it enables communication between
individual units in the same system (peer-to-peer) and supports
decentralizing of control. No need for main station (master-follower).
Units receive signals directly. Supports Echelon free-topology interface
(flexible cabling and installation) and embedded I/Os and I/O options
(easy implementation of decentral I/Os). Sensor signals can quickly be
moved to another controller using bus cables. Certified as compliant
with LonMark ver. 3.4 specifications.

Produktinformation

Bruttovikt 0.58 kg
Nettovikt 0.5 kg
Volym 3.2 l
EAN 5702427371392

ACCESSORIES FC 100 SERIES

A-tillval (AX) Inget A-tillval
Ytbehandling av kretskort (X) Ej ytbehandlat kretskort

ACCESSORIES FC 103 SERIES

A-tillval (AX) Inget A-tillval
Ytbehandling av kretskort Std ytbeläggning

Options

Options Control related options

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality