The Danfoss APP high-pressure pumps is designed according to EN 809 for use inapplications with low viscosity and corrosivefluids such as:
Visar 2 produkt(er)
APP 30/1200
Flöde [gpm] [Max]: 137.6, Flöde [l/min] [Max]: 521.5, Utlopp, tryck[barg] [Max]: 83, Utlopp, tryck [psig] [Max]: 1200, Varvtal [rpm] [Max]: 1200, Varvtal [rpm] [Min]: 600
APP 38/1500
Flöde [gpm] [Max]: 173, Flöde [l/min] [Max]: 655, Utlopp, tryck[barg] [Max]: 83, Utlopp, tryck [psig] [Max]: 1200, Varvtal [rpm] [Max]: 1500, Varvtal [rpm] [Min]: 600