AVPB (-F) is a self-acting differential pressure controller with flow limitation primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded.The controller has a control valve with adjustable flow restrictor, an actuator with one control diaphragm and handle for differential pressure setting (fixed setting version is without handle).
Visar 1 produkt(er)
AVPB-F, PN 25, DN 15, Flöde [m3/h]: 0.03 - 0.9, 0.5 bar - 0.5 bar, Utvändig gänga, G 3/4 A, Version för montage: Retur
AVPB-F PN25 15/1,6 0,5 gänga retur