Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
För att bevara säkerheten för ditt konto har en utloggningsprocess påbörjats.Din session löper ut om
Du har loggats ut på grund av att du har varit inaktiv i 120 minuter.
You are at the {0} store.
The Danfoss PE-RT pipe is a high quality 5-layer floor heating pipe with an EVOH oxygen barrier. All layers are permanently bonded with each other during the production process.
Visar 2 produkt(er)
FH PE-RT-rör, 16 mm, 500 m, 6 bar
PE-RT rör 16 x 2 mm, 500 m
FH PE-RT-rör, 20 mm, 500 m, 6 bar
PE-RT rör 20 x 2.00 mm, 500 m
Visa: