Actuator is primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilation and Air conditioning systems. Actuator AME 855 can be controlled by electronic controllers with modulating or 3-point control output. Actuator can be used with VF3 valves (DN 200-300).
Visar 2 produkt(er)