The compact pressure transmitters MBS 1700 and MBS 1750 are designed for use as a general purpose transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions. The version MBS 1750 with integrated pulsesnubber is designed for use in applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Viser 13 produkt (er)
Tryktransmitter, MBS 1700, 0 bar - 6 bar, 0 psi - 87 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/4, Specif. nøgle: MBS 1700-1811-A1AB04-0
Tryktransmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/4, Specif. nøgle: MBS 1700-2011-A1AB04-0
Tryktransmitter, MBS 1700, 0 bar - 16 bar, 0 psi - 232 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/4, Specif. nøgle: MBS 1700-2211-A1AB04-0
Tryktransmitter, MBS 1700, 0 bar - 25 bar, 0 psi - 362.5 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/4, Specif. nøgle: MBS 1700-2411-A1AB04-0
Tryktransmitter, MBS 1700, 0 bar - 6 bar, 0 psi - 87 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/2, Specif. nøgle: MBS 1700-1811-A1AB08-0
Tryktransmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/2, Specif. nøgle: MBS 1700-2011-A1AB08-0
Tryktransmitter, MBS 1700, 0 bar - 16 bar, 0 psi - 232 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/2, Specif. nøgle: MBS 1700-2211-A1AB08-0
Tryktransmitter, MBS 1700, 0 bar - 25 bar, 0 psi - 362.5 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/2, Specif. nøgle: MBS 1700-2411-A1AB08-0
Tryktransmitter, MBS 1750, 0 bar - 60 bar, 0 psi - 870 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/4, Specif. nøgle: MBS 1750-2831-A1GB04-2
Tryktransmitter, MBS 1750, 0 bar - 160 bar, 0 psi - 2320 psi
Tryktilslutn. type: G, Tryktilslutn. str.: 1/4, Specif. nøgle: MBS 1750-3231-A1GB04-2