LD-302P15KTAE20H1BGXXXXS018XAXBXCXXXXDX
134L6891
Frequency converter
LD-302P15KTAE20H1BGXXXXS018XAXBXCXXXXDX
Lift Drive LD-302
(P15K) 15 KW / 20 HP,
Three phase, 380 - 400 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: B4
No A Option, No B Option
No C1 option, No D option
Other options according to Model code
Model code:
LD-302P15KTAE20H1BGXXXXS018XAXBXCXXXXDX
The VLT® AutomationDrive represents a single drive concept that controlsthe entire range of operations from ordinary to servo like applicationson any machine or production line.