W celu zachowania bezpieczeństwa konta zainicjowano procedurę wylogowania.
Twoja sesja wygaśnie za
Nastąpiło wylogowanie z powodu braku aktywności w ciągu ostatnich 120 minut.
Wyświetlanie 33 produktu/-ów
Temperature sensor, AKS 21 M, 2.50 m
Measuring range [°C]: -70 - 180, Electrical connection: Cable, Cable type: Silicone
Temperature sensor, AKS 21 W, R, 1/2
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, R, 1/2
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 D, Flange
Measuring range [°C]: -40 - 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, AKS 21 D, Flange
Measuring range [°C]: -40 - 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection: Type B, Electrical connection size: Pg 16