VLT® HVAC Drive FC 131

Shows 18 product(s)

132L9245

FC-131P2K2T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P2K2T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
2.2 KW / 3.0 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I2
Other options according to Model Code

Model code: FC-131P2K2T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9246

FC-131P3K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P3K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
3.0 KW / 4.0 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I2
Other options according to Model Code

Model code: FC-131P3K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9248

FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
4.0 KW / 5.5 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I2
Other options according to Model Code

Model code: FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9249

FC-131P5K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P5K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
5.5 KW / 7.5 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I3
Other options according to Model Code

Model code: FC-131P5K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9250

FC-131P7K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P7K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
7.5 KW / 10 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I3
Other options according to Model Code

Model code: FC-131P7K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9251

FC-131P11KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P11KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
11 KW / 15 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I4
Other options according to Model Code

Model code: FC-131P11KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9252

FC-131P15KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P15KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
15 KW / 20 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I4
Other options according to Model Code

Model code: FC-131P15KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9253

FC-131P18KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P18KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
18.5 KW / 25 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I4
Other options according to Model Code

Model code: FC-131P18KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9254

FC-131P22KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P22KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
22 KW / 30 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I6
Other options according to Model Code

Model code: FC-131P22KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9256

FC-131P30KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P30KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
30 kW / 40 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I6
Other options according to Model Code

Model code: FC-131P30KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

View: