FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9248

Frequency Converter
FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
4.0 KW / 5.5 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I2
Other options according to Model Code

Typbezeichnung: FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
Neu konfigurieren

Produktdetails

Gross weight 6.8 Kilogram
Net weight 6 Kilogram
Volume 52.36 Liter
EAN 5714853910410

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC -
Series 131 131
Power size P4K0 4.0 KW / 5.5 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E5A IP54 (Not Type 12)
RFI Filter H3 RFI Class A1/B, reduced length
Brake & Stop X No Brake chopper
Display C Graphical LCP (LCP-32)
Coating X Not coated PCB
Mains option X No mains option
Adaptation A X Standard cable entries
Adaptation B X No Adaptation
Special Version SXXX Latest release - std. Software
Software Language Pack X Standard language pack
A Option AX No option
B Option BX No option
C0 options CX No selection
C1 option X No selection
C option software XX No software option
D option DX No option
Frame Size I2 I2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-131P4K0T4E5AH3XCX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Product View (Default) Global (Standard)
STAT NO 14484
Product Hierarchy 87D45D0914484
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-131P4K0T4E5AH3XCX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Calculated Gross Weight [kg] 6
Material Net Weight 6
Calculated Package Weight 0.4
Calculated Net Weight [kg] 5.6
Recommended Plant ERR01 ERR01
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality