FC-131P22KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9254

Frequency Converter
FC-131P22KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
22 KW / 30 HP Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper Graphical LCP (LCP-32)
Not coated PCB No mains option
No option No option
No selection No option
Frame: I6
Other options according to Model Code

Model code: FC-131P22KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 28 Kilogram
Net weight 27 Kilogram
Volume 144.67 Liter
EAN 5714853910472

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC -
Series 131 131
Power size P22K 22 KW / 30 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E5A IP54 (Not Type 12)
RFI Filter H3 RFI Class A1/B, reduced length
Brake & Stop X No Brake chopper
Display C Graphical LCP (LCP-32)
Coating X Not coated PCB
Mains option X No mains option
Adaptation A X Standard cable entries
Adaptation B X No Adaptation
Special Version SXXX Latest release - std. Software
Software Language Pack X Standard language pack
A Option AX No option
B Option BX No option
C0 options CX No selection
C1 option X No selection
C option software XX No software option
D option DX No option
Frame Size I6 I6
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-131P22KT4E5AH3XCX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Product View (Default) Global (Standard)
STAT NO 14473
Product Hierarchy 87D45D0914473
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-131P22KT4E5AH3XCX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Calculated Gross Weight [kg] 28
Material Net Weight 27
Calculated Package Weight 1
Calculated Net Weight [kg] 27
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality