Viser 12 produkt (er)
Valve body for water reg.valve, WVH, 1 1/4
Connection type: G, Kv value [m³/h]: 12.500, Used for product: WVTS 32; WVS 32
Valve body for water reg.valve, WVH, 1 1/2
Connection type: G, Kv value [m³/h]: 21.000, Used for product: WVTS 40; WVS 40
Valve body for water reg.valve, WVH, 2 in
Connection type: Weld flange, Kv value [m³/h]: 32.000, Used for product: WVTS 50; WVS 50
Valve body for water reg.valve, WVH, 2 1/2 in
Connection type: Weld flange, Kv value [m³/h]: 45.000, Used for product: WVS 65; WVTS 65