Remote Control Panel LCP601

175G0187

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable. Can be connected to existing
communication card

Produktdetaljer

Bruttovekt 0.33 kg
Nettovekt 0.33 kg
Volume 1.104 dm3
EAN 5710108895624

ACCESSORIES MCD 600 SERIES

/Series (6) 600 series

Options

Options Control related options

Tilbehør

Reservedeler

Replacement

Replacement

Erstatninger

DrivePro® Services

Software

Software and firmware to extend functionality