MCD 600 Remote Keypad/Display

175G0134

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable and an expansion card with connection
port

Produktdetaljer

Bruttovekt 0.46 kg
Nettovekt 0.46 kg
Volume 2.604 dm3
EAN 5710108895617

Options

Options Control related options

Tilbehør

Reservedeler

Replacement

Replacement

Erstatninger

DrivePro® Services

Software

Software and firmware to extend functionality