Electrical component, Electrical box
117-7028
This product is not available in this store. Please contact your local Customer Service Center.
SC-STARTING DEVICE Deleted
SC-STARTING DEVICE Deleted
Bruttovekt | 0.869 Kg |
Nettovekt | 0.869 Kg |
Volume | 3.749 Liter |
EAN | 5715162722381 |
Bruttovekt | 0.869 Kg |
Nettovekt | 0.869 Kg |
Volume | 3.749 Liter |
EAN | 5715162722381 |
Brand technique | Reciprocating accessories |
Description | SC-STARTING DEVICE Deleted |
Family | Electrical component |
Godkjenning | VDE |
In scope of WEEE and contain batteries | No |
Product Name Description | Electrical component |
Produktgruppe | Reciprocating accessories |
Spenning [V] [Maks] | 240 V |
Spenning [V] [Min] | 220 V |
Type | Electrical box |
Brand technique | Reciprocating accessories |
Description | SC-STARTING DEVICE Deleted |
Family | Electrical component |
Godkjenning | VDE |
In scope of WEEE and contain batteries | No |
Product Name Description | Electrical component |
Produktgruppe | Reciprocating accessories |
Spenning [V] [Maks] | 240 V |
Spenning [V] [Min] | 220 V |
Type | Electrical box |