Shows 20 product(s)
Function module, REG-SA 10
Max. Working Pressure [bar]: 52, Used for product: REG-SA 10, Equipment: Cap
Function module, REG-SB 10
Max. Working Pressure [bar]: 52, Used for product: REG-SB 10, Equipment: Cap
Function module, REG-SA 15-20
Max. Working Pressure [bar]: 52, Used for product: REG-SA 15; REG-SA 20
Function module, REG-SB 15-20
Max. Working Pressure [bar]: 52, Used for product: REG-SB 15; REG-SB 20
Function module, REG-SB 25-40
Max. Working Pressure [bar]: 52, Used for product: REG-SB 40; REG-SB 25; REG-SB 32
Function module, REG-SB 50
Max. Working Pressure [bar]: 52, Used for product: REG-SB 50, Equipment: Cap
Function module, REG-SA 10
Max. Working Pressure [bar]: 65, Used for product: REG-SA 10, Equipment: Cap
Function module, REG-SA 15-20
Max. Working Pressure [bar]: 65, Used for product: REG-SA 15; REG-SA 20