FC-103P5K5T4E55H2XGXXXXSXXXXAXBXCXXXXDX

134F9037

Frequency converter
FC-103P5K5T4E55H2XGXXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
FC_POWER_RATING_103_P5K5, FC_PHASES_103_T
FC_MAINS_VOLTAGE_103_4, FC_ENCLOSURE_103_E55
FC_RFI_FILTER_103_H2
FC_BRAKE_103_X
FC_DISPLAY_103_G
FC_COATING_PCB_103_X, FC_MAINS_OPTION_103_X
FC_A_OPTION_103_AX, FC_B_OPTION_103_BX
FC_C1_OPTIONS_103_X, FC_D_OPTION_103_DX
Frame: FC_FRAME_SIZE_103_A5
Other options according to Model code

Modelio kodas: FC-103P5K5T4E55H2XGXXXXSXXXXAXBXCXXXXDX

Gaminio informacija

Bruto svoris 13.45 kg
Grynasis svoris 12.8 kg
Volume 52.36 l
EAN 5710107493210

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P5K5 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P5K5T4E55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 5.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 9.01
Power Loss NO [W] 187
Power Loss NO [W] 187
Continuous Current (NO) [A] 13
Intermittent Current (NO) [A] 14.3
Continuous Current (NO) [A] 11
Intermittent Current (NO) [A] 12.1
Calculated Gross Weight [kg] 14.4
Calculated Net Weight [kg] 14.1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P5K5T4E55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Atsarginės dalys

Pakeitimas

Pakeitimas

Pakeitimas

Paslaugos

Programinė įranga

Software and firmware to extend functionality