OGDSK231K131I12L06RXTB1P3S9010H1BXXX1XXX

134X7902

OGDSK231K131I12L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
OGD_PRODUCT_VARIANT_S, OGD_MOTOR_SIZE_L06,
OGD_GEAR_RATIO_31K13, OGD_SHAFT_SIZE_I1, OGD_SHAFT_MATERIAL_2,
OGD_CERTIFICATION_1, OGD_INSTALL_POSITION_P3, OGD_BRAKE_BXXX,
OGD_MOTOR_CONNECTION_TB

Modelio kodas: OGDSK231K131I12L06RXTB1P3S9010H1BXXX1XXX

Gaminio informacija

Bruto svoris 26 kg
Grynasis svoris 25 kg
Volume 0.546 hl
EAN 5710108140700

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size I1 1 1/4 Inches
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK231K131I12L06RXTB1P3
Typecode Part 2 S9010H1BXXX1XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK231K131I12L06RXTB1P3
Modelcode02 S9010H1BXXX1XXX
Calculated Gross Weight [kg] 26
Calculated Net Weight [kg] 25