VLT® Control Panel LCP 102, graphical
130B1078
LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66
Siekdami apsaugoti jūsų paskyrą, pradėjome atjungimo procesą.
Jūsų seanso galiojimo laikas baigsis po
LCP 102 - graphic control unit for FC100 / 200/300, degree of protection IP66
Bruto svoris | 0.47 kg |
Grynasis svoris | 0.17 kg |
Volume | 0.405 l |
EAN | 5710107612291 |
Bruto svoris | 0.47 kg |
Grynasis svoris | 0.17 kg |
Volume | 0.405 l |
EAN | 5710107612291 |
/Frame Size |
B2 A4 A5 C1 B1 C2 |
/VLT Series | 321 |
/Frame Size |
B2 A4 A5 C1 B1 C2 |
/VLT Series | 321 |
/LCP |
(X) No Loc. Cont. Panel (N) Numerical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 C2 B1 |
/LCP |
(X) No Loc. Cont. Panel (N) Numerical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 C2 B1 |
/LCP |
(X) No Loc. Cont. Panel (N) Numerical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 C2 B1 |
/LCP |
(X) No Loc. Cont. Panel (N) Numerical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 C2 B1 |
Frame Size |
B2 A4 A5 C1 C2 B1 |
Frame Size |
B2 A4 A5 C1 C2 B1 |
Frame Size |
B2 A4 A5 C1 B1 C2 |
Frame Size |
B2 A4 A5 C1 B1 C2 |
Options | Control related options |
Options | Control related options |
Options | Control related options |
Options | Control related options |
/LCP | (G) Graphical Loc. Cont. Panel |
DrivePro category |
Recommended spare part Self-service spare part Spare Part |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | (G) Graphical Loc. Cont. Panel |
DrivePro category |
Recommended spare part Self-service spare part Spare Part |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | (G) Graphical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 C2 B1 |
/LCP | (G) Graphical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 C2 B1 |
/LCP | (G) Graphical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NEMA 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | (G) Graphical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NEMA 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | (G) Graphical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | (G) Graphical Loc. Cont. Panel |
Enclosure |
(P66) IP66 / NAME 4X Backplate (E66) IP66 / NEMA 4X |
Frame Size |
B2 A4 A5 C1 B1 C2 |
/Enclosure | IP66 / NEMA 4X Backplate |
/Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | Graphical Local Control Panel |
/Enclosure | IP66 / NEMA 4X Backplate |
/Frame Size |
B2 A4 A5 C1 B1 C2 |
/LCP | Graphical Local Control Panel |