Konfigūruoti gaminį

VLT® Decentral Servo Drive 510

Pasirinkite pagrindines naujo gaminio dalis

Bendra
Privaloma
(DSD) VLT® Decentral Servo Drive DSD
(510) 510
(A) Advanced
(C08A0) (08A0) 8.0 A RMS rated current
(D6) 600 V DC Link Voltage
(E67) IP67
(T) Safe Torque Off
(F2) Frame Size 2
(S2) Dual plug version motor side
(XX) reserved
(XXX) reserved
(XXX) reserved
(SX) Standard
(GLBL) Global (Standard)
(DSD510AC08A0D6E67________) DSD510AC08A0D6E67________
(TF2S2XXXXXXXXSX) TF2S2XXXXXXXXSX
(DSD510AC08A0D6E67________) DSD510AC08A0D6E67________
(TF2S2XXXXXXXXSX) TF2S2XXXXXXXXSX
(C503) (C503) Factory Merano
(2.850) 2,85
(3.150) 3,15
(C503) C503