Shows 29 product(s)
MCD 600 Modbus RTU
Опция для MCD: плата расширения Modbus RTU
печатная плата в пластиковом корпусе, 24 В
MCD 600 Profibus
MCD 600 Profibus supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.
MCD 600 Devicenet
MCD 600 Devicenet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.
MCD 600 Modbus TCP
MCD 600 Modbus TCP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.
MCD 600 Ethernet/IP
MCD 600 Ethernet/IP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.