The high accuracy transmitter MBS 33M is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements.
Shows 1 product(s)
Преобразователь давления, MBS 33M, 0.00 бар - 400.00 бар, 0 psi - 5800 psi
Тип присоединения: G, Размер присоединения давления: 1/2, Спецификация: MBS 33M-3631-H3AB08-0