The AK-CC 350 is a versatile and advanced controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, making it capable of replacing a collection of thermostats and timers. This controller is suitable for various applications, including controlling two compressors, and it offers fixed MODBUS data communication for seamless integration.
Shows 1 product(s)
Контроллер температуры, AK-CC 350
Обл. применения: Управление температурой, Функция: Темп., многофункц., 4реле, Тип соединения: Дополнительно: MODBUS; MODBUS; Дополнительно: LON