The AK-CC 250A is a versatile controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. This controller is suitable for various applications, including the control of two compressors, hot gas defrost systems, and more. It features fixed MODBUS data communication, quick setup, and multiple digital inputs for various functions.
Shows 1 product(s)
Контроллер температуры, AK-CC 250A
Функция: Темп., многофункц., 4реле, Напряжение питания [В] пер. ток: 230, Тип соединения: MODBUS, Вариант упаковки: Групповая упаковка, Количество в упаковке: 20