Oil separator type OUB is for use in all refrigeration plants where the compressor lubricating oil must be returned directly to the compressor oil sump under all operating conditions. In this way lubricating oil from the compressor is prevented from circulating with the refrigerant in the refrigeration system itself.
Shows 3 product(s)
Маслоотделители, OUB 1S
Тип соединения возврата: Под пайку, ODF, Тип входного соединения: Под пайку, ODF, Тип выходного соединения: Под пайку, ODF